USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Floor standing encl.polyester vers.PLAZT w/open plinth+canopy 1250x1250x620 IP44

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,726.82 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLA
    Enclosure type
    Multi-purpose
    product or component type
    Suitable enclosure
    Version
    PLAZT
    Nominal height
    49.21 in (1250 mm)
    Nominal width
    49.21 in (1250 mm)
    Nominal depth
    24.41 in (620 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 top part
    1 bottom part
    1 canopy
    2 rear panel
    2 door
    1 plinth
    2 side part
    Complementary
    body type
    Open top and bottom part assembled with side parts
    door type
    Plain front
    number of doors
    2
    door opening side
    Right and left 180 °
    lock type
    4 points lock, handle with 5 mm double bar insert
    accessibility for operation
    Top
    Front
    Rear
    Bottom
    removable parts
    Door by hinges
    Rear panel by fixing element
    Canopy by fixing element
    material
    Polyester reinforced with fibreglass
    colour
    Grey RAL 7035
    standards
    IEC 62208
    product certifications
    Veritas
    Environment
    IP degree of protection
    IP44 with plinth type open bottom part and ventilated canopy IEC 60529
    IK degree of protection
    IK10 plain door IEC 62262
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -31...194 °F (-35...90 °C)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    003606480772887
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    167.5
    Returnability
    N
    Country of origin
    ES
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for NSYPLAZT12126G: Polyester floor-standing enclosure PLA (Version 1.0)
    CAD Drawing - 3D STP Format -Polyester encl. PLAZT version with open bottom part and canopy H1200xW1250xD620 (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Thalassa polyester enclosures (Version 1.0)
    Software - Released
    Date
    Size
    Add to My Documents
    Software - Digital Rule Thalassa PLM-PLA (Version 2.0)
    Software - Digital Rule Thalassa PLM-PLA online (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /