USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Floor standing encl. polyester vers.PLA compl.sealed 1000x1000x420 IP65 glazed

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    Thalassa
    product name
    Thalassa PLA
    Enclosure type
    Multi-purpose
    product or component type
    Suitable enclosure
    Version
    PLA
    Nominal height
    39.37 in (1000 mm)
    Nominal width
    39.37 in (1000 mm)
    Nominal depth
    16.54 in (420 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 top part
    1 bottom part
    2 rear panel
    2 door
    2 side part
    Complementary
    body type
    Sealed top and bottom part assembled with side parts
    door type
    Transparent front
    number of doors
    2
    door opening side
    Right and left 120 °
    lock type
    4 points lock, 5 mm double-bar
    accessibility for operation
    Front
    Rear
    removable parts
    Door by hinges
    Rear panel by fixing element
    material
    Polyester reinforced with fibreglass
    colour
    Grey RAL 7035
    standards
    IEC 62208
    UL 508 A
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    product certifications
    UL/cUL listed
    Veritas
    DNV Marine
    Environment
    IP degree of protection
    IP65 completely sealed IEC 60529
    IK degree of protection
    IK08 glazed door IEC 62262
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -31...194 °F (-35...90 °C)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    003606480774386
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format -Polyester encl. PLA version completely sealed H1000xW1000xD420 glazed (Version 1.0)
    CAD files for NSYPLA10104TG: Polyester floor-standing enclosure PLA (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.