USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric NSYPC3 Picture
Discontinued

Schneider Eletric NSYPC3 Picture
Discontinued

Protection rings diameter 17.8mm for cables . light-grey PVC. Composition : 100

Show more characteristics >
NSYPC3  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.31 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    product or component type
    Protection ring
    range compatibility
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Application
    Multi-purpose
    mounting support
    Cable gland tube
    device composition
    1 ring
    quantity per set
    Set of 100
    Complementary
    material
    PVC (polyvinyl chloride) light grey
    fixing mode
    Clipped - end of tube location
    diameter
    0.7 in (17.8 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    100
    Package weight(Lbs)
    0
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.