USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SM
Schneider Eletric NSYMP1612 Picture

NSYMP1612

Schneider Eletric NSYMP1612 Picture
NSYMP1612

Spacial SF/SM mounting plate - 1600x1200 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    253.82 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    62.99 in (1600 mm) 47.24 in (1200 mm)
    mounting plate description
    Plain
    range compatibility
    Spacial SF
    Spacial SM
    Spacial SFX
    Spacial SMX
    device composition
    1 mounting plate
    2 sliding shoes
    quantity per set
    Set of 1
    material
    galvanised steel
    Complementary
    fixing mode
    By fixing brackets
    permanent permissible load
    1102.31 lb(US) (500 kg) intermediate position
    1322.77 lb(US) (600 kg) back of the enclosure
    height
    Fixing centers 57.09 in (1450 mm)
    Nominal 62.99 in (1600 mm)
    Real 58.94 in (1497 mm)
    width
    Fixing centers 41.34 in (1050 mm)
    Nominal 47.24 in (1200 mm)
    Real 43.15 in (1096 mm)
    depth
    1.06 in (27 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485130712
    Package weight(Lbs)
    42.95 kg (94.69 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Danish
    • Ukrainian
    • French
    • Hungarian
    • Korean
    • Lithuanian
    • Russian
    • Czech
    • Italian
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Kazakh
    • Portuguese
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 28: Universal Enclosures (Version 1.0)
    Universal Enclosures (Version 2.0)
    Date 9/19/16
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for NSYMP1612: Spacial SF/SM mounting plate - 1600x1200 mm (Version 2.0)
    CAD Drawing - 3D STP Format -Spacial SF/SM mounting plate - H1600xW1200 mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    Software - Released
    Date
    Size
    Add to My Documents
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /