USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Plain mounting plate for enclosure H1000xW1000mm white polyester powder

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    215.48 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Step slide
    Direct fixing on backstuds
    mounting plate description
    Plain
    range compatibility
    Spacial S3DC
    Spacial S3DCD
    application market
    Only US market
    quantity per set
    Set of 1
    material
    Galvanised steel
    colour
    White
    surface finish
    Epoxy-polyester powder
    Complementary
    fixing mode
    Screwed on backstuds - screw type M8
    By fixing element
    permanent permissible load
    396.83 lb(US) (180 kg)
    height
    37.4 in (950 mm)
    width
    37.4 in (950 mm)
    depth
    4.92 in (125 mm)
    thickness
    0.1 in (2.5 mm)
    product weight
    399.04 lb(US) (181 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    39.82
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.