USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYKR6 Picture
Discontinued

Schneider Eletric NSYKR6 Picture
Discontinued

Cable-tie fixing support (2.5 ÷ 4.8). Material: 6.6 nylon. Composition:100

Show more characteristics >
NSYKR6  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.24 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Support
    Application
    Multi-purpose
    mounting support
    Cable tie
    range compatibility
    Thorsman cable tie
    device composition
    Fixing support 1
    Complementary
    mounting location
    On mounting accessories
    quantity per set
    Set of 100
    material
    Polyamide 6/6 colourless
    fixing mode
    Single screw
    length
    0.71 in (18 mm)
    height
    0.47 in (12 mm)
    ISO thread
    M4
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480181993
    Nbr. of units in pkg.
    100
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    TW
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.