USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SF/SM plain internal door - 1600x800 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    477.45 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Front
    range compatibility
    Spacial SF
    Spacial SM
    Spacial SMX
    device composition
    1 door
    1 handle
    Fixing elements
    2 lock with 3 mm double bar insert
    quantity per set
    Set of 1
    Complementary
    material
    Sheet steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 3 mm double bar
    number of locks
    2
    adjustment
    Adjustable in depth every 25 mm
    door type
    Internal plain
    door opening side
    Reversible
    maximum load
    15 kg/m²
    height
    Nominal: 62.99 in (1600 mm)
    Real: 57.68 in (1465 mm)
    width
    Nominal: 31.5 in (800 mm)
    Real: 27.56 in (700 mm)
    depth
    0.77 in (19.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606485127002
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    39.600000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - Spacial SF/SM plain internal door - H1600xW800 mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.