USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

4 wall fixing brackets stainless 304 for Spacial SMX.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    50.54 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Fixing accessory
    product or component type
    Wall fixing support
    Application
    Multi-purpose
    For enclosure nominal dimensions
      -  
    mounting location
    Rear of enclosure
    range compatibility
    Spacial SMX
    device composition
    4 x lug
    quantity per set
    Set of 1
    Complementary
    material
    Stainless steel 304
    fixing mode
    By screws - from the outside of enclosure location
    permanent permissible load
    396.83 lb(US) (180 kg) horizontal
    771.62 lb(US) (350 kg) vertical
    height
    0.79 in (20 mm)
    width
    2.95 in (75 mm)
    depth
    Wall-enclosure separation: 0.35 in (9 mm)
    product weight
    0.6 lb(US) (0.271 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480154836
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.59999999999999998
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    4 SSteel 34 SMX F.brackets (Version 1.0)
    Date 5/11/16
    Size 8.4 KB
    Date 5/11/16
    Size 34 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.