USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Earth leads section 10mm², length 170mm, eyelet hole 6,4mm. Packaging unit: 10.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    13.10 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    Application
    Multi-purpose
    product or component type
    Earthing wire
    device composition
    1 lead
    quantity per set
    Set of 10
    Complementary
    material
    Brass and copper alloy terminal
    PVC (polyvinyl chloride) green and yellow sheath
    fixing mode
    Nut and washer - on earth connection location
    length
    6.69 in (170 mm)
    nominal cross section
    0.02 in² (10 mm²)
    diameter
    0.25 in (6.4 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480181634
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.19
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Unversal Enclosures (Version 2.0)
    Date 11/5/18
    Size 47 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.