USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYCVF38M115PF Picture

View all ClimaSys CV

NSYCVF38M115PF

Schneider Eletric NSYCVF38M115PF Picture
View all ClimaSys CV
NSYCVF38M115PF

ClimaSys forced vent. IP54, 38m3/h, 115V, with outlet grille and filter G2

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    108.65 USD
Add to My Products Remove from My Products

  • Main
    range
    ClimaSys
    product name
    ClimaSys CV
    product or component type
    Fan
    Type of filter
    Standard
    Flow rate
    Free flow rate with standard filter: 10038.72 Gal/hr(US) (38 m3/h) at 50 Hz
    Free flow rate with standard filter: 10302.89 Gal/hr(US) (39 m3/h) at 60 Hz
    [Us] rated supply voltage
    75...125 V
    input voltage
    115 V 50/60 Hz
    Complementary
    Absorbed power
    3.3 W 50 Hz
    3.5 W 60 Hz
    [In] rated current
    0.16 A 50 Hz
    0.16 A 60 Hz
    Noise level < at
    40...41 dB
    bearing type
    Ball
    height
    External: 5.39 in (137 mm)
    width
    External: 4.61 in (117 mm)
    depth
    External: 1.93 in (49 mm)
    cut-out dimensions
    92 x 92 mm
    product weight
    0.49 lb(US) (0.22 kg)
    material
    Injected thermoplastic (ASA PC) outlet grille
    colour
    Outlet grille: grey RAL 7035
    ambient air temperature for operation
    14...158 °F (-10...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    maximum pressure
    29 Pa flow rate 0 m³/h
    connections - terminals
    Cable
    IP degree of protection
    IP54
    device composition
    1 outlet grille front
    1 axial motor
    2 protective grille on the front and rear surfaces
    1 filter front of axial motor
    1 cut-out template
    condition of use
    Outside temperature must be 5 °C lower than inside temperature
    Filter must be cleaned and replaced regularly
    Surrounding environment must be relatively clean
    Overfrequent filter replacement should be avoided
    Flow rates depends on the work point, see ProClima software
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901698524
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.47999999999999998
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Unversal Enclosures (Version 2.0)
    Date 11/5/18
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    Filterfan 38m3/h 115V IP54 (Version 1.0)
    Date 1/17/14
    Size 2.3 MB
    Date 1/17/14
    Size 1.6 MB
    IGE+XAO 3D Enclosures Package (Version 1.0)
    Date 3/8/19
    Size 997.8 MB
    EPLAN Macros EDZ Format ClimaSys (Version 1.0)
    CAD files for NSYCVF38M115PF: ClimaSys CV - Filterfan (Version 1.0)
    CAD drawing - Customized ClimaSys NSYCVF38M115PF (Version 1.0)
    CAD Drawing Package for Thermal components (Version 1.0)
    CAD Drawing Package for Thermal components (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate - compliance to UL508A for ClimaSys CV-fans- Grills-Fanbox and Roof Ventilation (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.