USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYCUF800T1K Picture

View all ClimaSys CU

ClimaSys CU - NSYCUF800T1K

CE certification offer

Schneider Eletric NSYCUF800T1K Picture
View all ClimaSys CU
ClimaSys CU - NSYCUF800T1K
CE certification offer

ClimaSys filter for standard cooling unit 800 to 1kW

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    ClimaSys
    product name
    ClimaSys CU
    product or component type
    Filter
    range compatibility
    ClimaSys CU cooling unit
    accessory / separate part category
    Thermal management accessory
    Complementary
    product destination
    For side-mounting cooling unit - power: 820 W
    For side-mounting cooling unit - power: 1000 W
    accessory / separate part destination
    ClimaSys cooling unit
    quantity per set
    Set of 5
    material
    Polyurethane foam
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480685491
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 1/17/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/17/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.