USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CU
Schneider Eletric NSYCUF400R Picture

NSYCUF400R

Schneider Eletric NSYCUF400R Picture
NSYCUF400R

ClimaSys filter for roof cooling unit 400W

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CU
    product or component type
    Filter
    range compatibility
    ClimaSys CU cooling unit
    accessory / separate part category
    Thermal management accessory
    Complementary
    product destination
    Top-mounting cooling unit 410 W
    accessory / separate part destination
    ClimaSys cooling unit
    quantity per set
    Set of 5
    material
    Polyurethane foam
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480685613
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for NSYCUF400R: ClimaSys filter for roof cooling unit 400W (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    ProClima (Version 8.1.3)
    Date 9/26/19
    Size 90.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /