USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CU
Schneider Eletric NSYCUF1KT2K Picture

NSYCUF1KT2K

Schneider Eletric NSYCUF1KT2K Picture
NSYCUF1KT2K

ClimaSys filter for standard cooling unit 1k to 2kW

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    16.05 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CU
    product or component type
    Filter
    range compatibility
    ClimaSys CU cooling unit
    accessory / separate part category
    Thermal management accessory
    Complementary
    product destination
    Side-mounting cooling unit 1250 W
    Side-mounting cooling unit 1600 W
    Side-mounting cooling unit 2000 W
    accessory / separate part destination
    ClimaSys cooling unit
    quantity per set
    Set of 5
    material
    Polyurethane foam
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480685514
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Catalog
    Date
    Size
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Date 9/19/16
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for NSYCUF1KT2K: ClimaSys filter for standard cooling unit 1k to 2kW (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    Software - Released
    Date
    Size
    Add to My Documents
    ProClima (Version 8.1.1)
    Date 6/14/19
    Size 91.8 MB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /