USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYCUCN600HD Picture

View all ClimaSys CU

ClimaSys CU - NSYCUCN600HD

CE certification offer

Schneider Eletric NSYCUCN600HD Picture
View all ClimaSys CU
ClimaSys CU - NSYCUCN600HD
CE certification offer

ClimaSys canopy for Heavy indoor environment cooling unit 600W

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    ClimaSys
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    ClimaSys CU cooling unit
    mounting location
    On top of enclosure
    product destination
    For side-mounting cooling unit - power: 640 W
    device composition
    Drilling template
    Fixing elements
    Canopy
    Complementary
    material
    Stainless steel 304L
    colour
    Grey RAL 7035
    fixing mode
    By fixing element
    width
    Nominal : 316 mm
    depth
    Nominal : 212 mm
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480685910
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.7200000000000002
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.