USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Slide bracket with screws - Supply: 2 units

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    51.40 USD
Add to My Products Remove from My Products

  • Main
    category
    Mounting accessory
    product or component type
    Slide bracket
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    Thalassa PLM
    Spacial S3CM
    mounting location
    Central
    device composition
    2 screw
    1 bracket
    quantity per set
    Set of 2
    Complementary
    fixing mode
    By screw - screw type M8
    height
    5.91 in (150 mm)
    width
    5.91 in (150 mm)
    product weight
    0.03 lb(US) (0.014 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480181221
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    IGE+XAO 3D Enclosures Package (Version 1.0)
    Date 3/8/19
    Size 997.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.