USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mounting pillar for Spacial S3D encl. RAL7035. H800m.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    258.41 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Support pillar device
    Application
    Multi-purpose
    For enclosure nominal dimensions
      -  
    mounting location
    Bottom face of the enclosure
    mounting support
    With adaptation plate
    range compatibility
    Spacial CRN
    Spacial S3D
    device composition
    1 x support pillar
    Fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Extruded aluminium
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - on adaptation plate location
    permanent permissible load
    0 kg
    height
    Nominal: 31.5 in (800 mm)
    Foot height: 29.25 in (743 mm)
    Base height: 2.17 in (55 mm)
    width
    12.99 in (330 mm)
    14.57 in (370 mm)
    4.02 in (102 mm)
    depth
    Base depth: 9.84 in (250 mm)
    Fixing centers to floor: 6.3 in (160 mm)
    Foot depth: 2.56 in (65 mm)
    product weight
    8.38 lb(US) (3.8 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480211669
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.3599999999999994
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Unversal Enclosures (Version 2.0)
    Date 11/5/18
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    SWM supporting pole H800mm (Version 1.0)
    Date 1/13/14
    Size 2 MB
    Date 1/13/14
    Size 642.7 KB
    EPLAN Macros EDZ Format Spacial S3D (Version 2.0)
    CAD files for NSYCOCN80: SWM supporting pole H800mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/4/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/4/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.