USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYCN20 Picture

View all Spacial CRN

Spacial CRN - NSYCN20

Mounting acc.

Schneider Eletric NSYCN20 Picture
View all Spacial CRN
Spacial CRN - NSYCN20
Mounting acc.

Symmetric C-shaped rails 21x11x10. Length 2000mm. Supply: 20 rails 2m.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    9.30 USD
Add to My Products Remove from My Products

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail
    accessory / separate part category
    Mounting accessory
    type of rail
    Symmetrical C-shaped
    enclosure nominal dimensions
    -
    range compatibility
    Spacial
    Thalassa
    device composition
    1 rail
    quantity per set
    Set of 10
    Complementary
    material
    Galvanised steel
    surface finish
    Not perforated
    fixing mode
    By fixing element
    length
    78.74 in (2000 mm)
    height
    0.83 in (21 mm)
    width
    0.43 in (11 mm)
    thickness
    0.06 in (1.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480181085
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    2.48
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 47 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.