USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Fixed subbase, square 50 mm, for SPACIAL S3CM HMI encl. RAL 7040.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    279.07 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Fixing on support
    Application
    Multi-purpose
    For enclosure nominal dimensions
      -  
    mounting location
    Between tube and support
    mounting support
    For 50 mm square tube
    Option of passing cables through the inside
    range compatibility
    Spacial S3CM
    device composition
    1 x fixed base
    Fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Moulded steel
    colour
    Grey RAL 7040
    surface finish
    Epoxy-polyester powder
    fixing mode
    By screw - screw type M12 - fixed base location
    permanent permissible load
    7.17 lb(US) (3.25 kg)
    height
    4.33 in (110 mm)
    width
    5.98 in (152 mm)
    depth
    5.98 in (152 mm)
    diameter
    5.98 in (152 mm)
    product weight
    7.72 lb(US) (3.5 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901649083
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.7000000000000002
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.