USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Articulated tube joint, square 50 mm, cast steel RAL 7040. For S3CM HMI encl.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    725.16 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Cable management accessory
    product or component type
    Tube adaptor
    Application
    Multi-purpose
    For enclosure nominal dimensions
      -  
    mounting location
    Between 2 horizontal tubes
    mounting support
    For 50 mm square tube
    Option of passing cables through the inside
    range compatibility
    Spacial S3CM
    device composition
    1 x linking and rotating bracket
    1 x bellow
    Fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Moulded steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - screw type M12 - horizontal tube location
    operating angle
    170 °
    permanent permissible load
    9.37 lb(US) (4.25 kg)
    height
    5.83 in (148 mm)
    width
    5.83 in (148 mm)
    depth
    9.29 in (236 mm)
    product weight
    10.25 lb(US) (4.65 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480213045
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.23
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.