USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYCMT5010 Picture

View all Spacial S3CM

Spacial S3CM - NSYCMT5010

Composition acc.

Schneider Eletric NSYCMT5010 Picture
View all Spacial S3CM
Spacial S3CM - NSYCMT5010
Composition acc.

Tubes, square 50 mm, length: 1m. For SPACIAL S3CM HMI encl.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    189.50 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Cable management accessory
    product or component type
    Tube
    Application
    Multi-purpose
    For enclosure nominal dimensions
      -  
    mounting location
    Between fixing supports and fittings
    mounting support
    Fixings on enclosure
    Fitting
    Fixing on support
    range compatibility
    Spacial S3CM
    device composition
    1 x tube
    quantity per set
    Set of 1
    Complementary
    material
    Extruded steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    Direct fixing - on fixing supports and fittings location
    permanent permissible load
    0 kg
    linear load
    4.37 lb/ft (6.5 kg/m)
    length
    39.37 in (1000 mm)
    height
    39.37 in (1000 mm)
    width
    1.97 in (50 mm)
    thickness
    0.16 in (4 mm)
    product weight
    15.43 lb(US) (7 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901076667
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.4
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 47 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.