USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYCLL405CRN Picture

NSYCLL405CRN

Green premium brand logo
Schneider Eletric NSYCLL405CRN Picture
NSYCLL405CRN
Green premium brand logo

Complete metal lock operated with key 405 (2). For Spacial CRN or S3HF encl.

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    24.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Locking accessory
    product or component type
    Lock
    Application
    Multi-purpose
    mounting support
    Direct mounting on door
    product compatibility
    CRN enclosure
    range compatibility
    Spacial CRN
    device composition
    2 key
    1 metal cam
    1 escutcheon with key lock
    Complementary
    quantity per set
    Set of 1
    material
    Key lock zamak + steel
    Cam steel
    Handle PA (polyamide)
    lock type
    Key lock
    type of keylock
    Cylinder
    key number
    405
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901949626
    Package weight(Lbs)
    0.08 kg (0.18 lb(US))
    Returnability
    Yes
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Date 9/19/16
    Size 47 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /