USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SF cable gland support for CaSys plates - by screws - 800x600 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    146.14 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Electronic application
    For enclosure nominal width
    31.5 in (800 mm)
    For enclosure nominal depth
    23.62 in (600 mm)
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    type of gland plate
    CaSys plates
    device composition
    Fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    660 mm
    thickness
    0.06 in (1.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480063114
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.4100000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.