USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SF rear panel internal fixing - 2000x800 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    234.63 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Rear panel
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Rear of enclosure
    range compatibility
    Spacial SF
    device composition
    1 rear panel
    Fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - from the inside of enclosure location
    height
    Nominal: 78.74 in (2000 mm)
    width
    Nominal: 31.5 in (800 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    003606485125855
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    50.600000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.