USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric NSYAT32 Picture
Discontinued

Schneider Eletric NSYAT32 Picture
Discontinued

L-shaped rail 32x32. 2m universal rails with elongated drill holes Supply: 20

Show more characteristics >
NSYAT32  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    15.31 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail
    accessory / separate part category
    Mounting accessory
    type of rail
    L-shaped
    enclosure nominal dimensions
    -
    range compatibility
    Spacial
    Thalassa
    device composition
    1 rail
    quantity per set
    Set of 20
    Complementary
    material
    Galvanised steel
    surface finish
    Perforated
    fixing mode
    By fixing element
    length
    78.74 in (2000 mm)
    height
    1.26 in (32 mm)
    width
    1.26 in (32 mm)
    thickness
    0.08 in (2 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    3.21
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.