USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NQ Panelboard Enclosure Box, Type 1, 14 x 23 x 5.75 in

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    117.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Enclosure
    color
    Grey
    Complementary
    width
    14 in
    height
    23 in
    depth
    5.75 in
    Environment
    Enclosure Rating
    NEMA 1
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901027836
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.370000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.