USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NQ Panelboard Acc. Compression Lug Kit 600A, Aluminum

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,208.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Compression lug
    Complementary
    material
    Aluminium
    Line Rated Current
    600 A
    Voltage Rating
    240 V AC
    Wire Gauge
    AWG 2/0...500 kcmil
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901508083
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.7800000000000002
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    NQ Circuit Breaker Panelboards - Catalog (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NQ Panelboard Crimp Main Lug Kit (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.