USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NQ Panelboard Acc. Compression Lug Kit 225A, Aluminum

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    333.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Compression lug
    Complementary
    material
    Aluminium
    Line Rated Current
    225 A
    Voltage Rating
    240 V AC
    Wire Gauge
    250...350 kcmil
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901508038
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.6100000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    NQ Circuit Breaker Panelboards - Catalog (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 24 16.05 UL 924 Emergency Lighting Control NF Circuit Panelboards 480Y/277 Vac Maximum (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NQ Panelboard Crimp Main Lug Kit (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.