USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NQ Pnlbrd Interior 400A, 3 PH, 4 Wire, 54 CCT, Mn Lug, Al

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    load center type
    Main lugs
    Branch Circuit Breaker Type
    QOB
    QHB
    QOB-VH
    connections - terminals
    Lug line AWG 1/0...750 kcmil aluminium
    Lug neutral AWG 1/0...750 kcmil aluminium
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    54
    Line Rated Current
    400 A
    wiring configuration
    4-wire
    Phase
    3 phases
    System Voltage
    240 V AC
    48 V DC
    tightening torque
    31.07...33.9 N.m 53.48...380 mm² (AWG 1/0...750 kcmil)
    31.07...33.9 N.m 53.48...177.3 mm² (AWG 1/0...350 kcmil)
    62.14 N.m 53.48...380 mm² (AWG 1/0...750 kcmil)
    62.14 N.m 53.48...152 mm² (AWG 1/0...300 kcmil)
    42.37 N.m 53.48...380 mm² (AWG 1/0...750 kcmil)
    42.37 N.m 53.48...152 mm² (AWG 1/0...300 kcmil)
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901578109
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    24.699999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Deadfront Distribution Switchboards (Version 1)
    NF/NQ OSHPD Label Placement Drawing (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/9/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/9/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.