USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NF Panelboard Acc. Compression Lug Kit 400A, Aluminum

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,122.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Compression lug
    quantity per set
    Set of 1
    provided equipment
    Screw set 1
    Nut 3
    Lug pad 3
    Lug 8
    Lug pad doublers 3
    Complementary
    material
    Aluminium
    Line Rated Current
    400 A
    Wire Gauge
    AWG 2/0...500 kcmil 2cable(s) (aluminium/copper)
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901539124
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 24 16.05 UL 924 Emergency Lighting Control NF Circuit Panelboards 480Y/277 Vac Maximum (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NF Panelboard Crimp Main Lug Kit (Version 1)
    NF/NFOM Panelboards Installation (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.