USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 66 CCT, Mn Lug, Al

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    3,800.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    load center type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    66
    Enclosure Nominal Height
    62 in
    74 in
    Enclosure Nominal Width
    20 in
    Enclosure Nominal Width
    5.75 inFor NEMA 1 enclosure
    6.5 inFor NEMA 3R/5/12 enclosure
    Line Rated Current
    250 A
    wiring configuration
    4-wire
    Phase
    3 phases
    System Voltage
    480Y/277 V AC
    tightening torque
    4.52...5.65 N.m 13.3...67.43 mm² (AWG 6...AWG 2/0)
    100 lbf.in (11.3 N.m) 13.3...67.43 mm² (AWG 6...AWG 2/0)
    31.07 N.m 13.3...177.3 mm² (AWG 6...350 kcmil)
    31.07 N.m 13.3...126.7 mm² (AWG 6...250 kcmil)
    31.07 N.m 107.2...152 mm² (AWG 4...300 kcmil)
    Environment
    standards
    CSA C22.2
    UL 67
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901344988
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    39
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 24 16.05 UL 924 Emergency Lighting Control NF Circuit Panelboards 480Y/277 Vac Maximum (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Deadfront Distribution Switchboards (Version 1)
    NF/NQ OSHPD Label Placement Drawing (Version 1)
    NF/NFOM Panelboards Installation (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/9/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.