USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Enclosure Cover - NQNF - Type 1 - Surface - 9.69x59in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    401.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surface cover
    color
    Grey
    cover type
    Surface cover
    Complementary
    Material
    Steel
    width
    9.69 in
    height
    59 in
    device mounting
    Surface
    Ordering and shipping details
    Category
    08245 - NF RTA COLUMN WIDTH
    Discount Schedule
    PE1A
    GTIN
    00785901159278
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    36
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 24 16.05 UL 924 Emergency Lighting Control NF Circuit Panelboards 480Y/277 Vac Maximum (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    PANELBOARDS-Panelboards and Enclosed Panelboards, accessories. QMB, I-line, NQO, NF (Version 1.0)
    UL Certificate Panelboard Type NF (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NC Trim Installation (Version 1)
    Date 3/8/19
    Size 4.6 MB
    NF/NFOM Panelboards Installation (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.