USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NQNF Panelboard Enclosure Flush Cover, Type 1, 20 x 44 in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    663.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Flush cover
    color
    Grey
    cover type
    Flush cover
    type of front plate
    Ventilated
    Complementary
    Material
    Steel
    width
    20 in
    height
    44 in
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    cULus
    Ordering and shipping details
    Category
    08352 - NF / NQ TRIMS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901831051
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    25
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    PANELBOARD COVER/TRIM NF TYPE 1 SURFACE/FLUSH (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NC Trim Installation (Version 1)
    Date 3/8/19
    Size 4.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.