USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric N100MFI Picture
Discontinued

Schneider Eletric N100MFI Picture
Discontinued

NF Panelboard Acc. Main Breaker Installation Kit 100A

Show more characteristics >
N100MFI  has not been replaced. Please contact your customer care center for more information.
  • Price
    780.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Installation kit
    accessory / separate part category
    Installation accessory
    provided equipment
    Screw set 1
    Cover plate 1
    Label 1
    Rail splice 2
    Mounting plate 1
    Bracket for support 2
    Connector 3
    Rail extension 2
    circuit breaker type
    FI
    Complementary
    Device Application
    Circuit breaker 100 A
    Environment
    product certifications
    cULus
    Ordering and shipping details
    Category
    08351 - NF MB INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901128465
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Bisphenol A (BPA) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 24 16.05 UL 924 Emergency Lighting Control NF Circuit Panelboards 480Y/277 Vac Maximum (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    NF Panelboard Main Circuit Breaker and Adapter Kit (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.