USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric MPZ22T2F Picture

View all Mini Power-Zone LV Substation

Mini Power-Zone LV Substation - MPZ22T2F

Mini Power-Zone Transformers

Schneider Eletric MPZ22T2F Picture
View all Mini Power-Zone LV Substation
Mini Power-Zone LV Substation - MPZ22T2F
Mini Power-Zone Transformers

Mini Power Zone 22kVA 480D208Y120

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    12,502.00 USD
Add to My Products Add to My Products

  • Main
    Product
    Sealed Transformer
    Certifications
    UL listed
    Type
    Mini Power-Zone
    Enclosure Code
    C
    Insulation Temperature
    365 °F (185 °C)
    Phase
    3 phases
    Primary Voltage
    480 V
    Secondary Voltage
    208Y/120 V
    Full Capacity Taps
    2 5 % FCBN
    Power Rating
    22.5 kVA
    Temperature Rise
    115 °C
    Winding Material
    Copper
    Interrupt Rating
    18 kA
    Circuit Breaker Type
    Primary main breaker
    Secondary main breaker
    Feeder breaker
    Interior Type
    QO Load Center interior
    Number of Spaces Available
    24
    Number of Circuits
    24
    Enclosure Type
    NEMA 3R hot-rolled steel
    Ordering and shipping details
    Category
    16275 - MPZ PLUG ON BRANCH CB
    Discount Schedule
    PE2
    GTIN
    00785901358213
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    670
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Mini Power-Zone Unit Substation (Version 2.0)
    Date 12/12/18
    Size 8.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.