USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

MP meter-pak - manual bypass kit - 125/200 A - for meter socket - ringless

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    215.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MP meter-pak
    product or component type
    Bypass kit
    accessory / separate part category
    Electrical accessory
    meter socket type
    Ringed
    Complementary
    bypass type
    Manual bypass
    product destination
    Meter socket 125 A
    Meter socket 200 A
    quantity per set
    Set of 1
    Ordering and shipping details
    Category
    00027 - METERING ACCESSORIES
    Discount Schedule
    DE4
    GTIN
    00785901576990
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.8500000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    EZ Meter-Pak™ Meter Centers (Version 1.0)
    MP Meter-Pak Meter Centers (Version 1.0)
    Date 2/14/19
    Size 1.3 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Meter-Pak™ Wireway (Version 1)
    Date 9/28/18
    Size 121.8 KB
    Manual Circuit Closer Kit (Version 1)
    Date 9/28/18
    Size 71.2 KB
    Handout
    Date
    Size
    Add to My Documents
    LEVER-TYPE BYPASS MP METER-PAK METER CENTERS (Version 1.0)
    UNDERGROUND SERVICE WIREWAYS FOR MP METER-PAK METER CENTERS (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.