USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PNLBD ENCLOSURE/BOX T-1 86H20W8.75D

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Box
    Complementary
    Material
    Steel
    width
    20 in
    height
    80 in
    depth
    8.75 in
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    cULus
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901967477
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    77
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.