USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Enclosure Cover Kit - NQNF - Front - 20x56in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    213.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Front cover kit
    Complementary
    width
    20 in
    height
    56 in
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    23
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    NEMA 1 BOXES (Version 1.0)
    Date 3/11/19
    Size 504.4 KB
    Date 3/11/19
    Size 2.6 MB
    Date 3/11/19
    Size 72 KB
    Date 3/11/19
    Size 36.8 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    MH Weatherproof Enclosure (Version 1)
    Date 3/8/19
    Size 313.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.