USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric MH47 Picture
Discontinued

Schneider Eletric MH47 Picture
Discontinued

NQNF Panelboard Enclosure Box, Type 1, 20 x 47 x 5.75 in

Show more characteristics >
MH47  has not been replaced. Please contact your customer care center for more information.
  • Price
    113.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Enclosure
    Complementary
    width
    20 in
    height
    47 in
    depth
    5.75 in
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    cULus
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901490999
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    36.560000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1419  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.