USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 400A 3P

Show more characteristics >
  • Price
    9,929.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MH36400 is replaced by:
Product
Qty
MJA36400
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact M
    breaking capacity code
    H
    trip unit technology
    Thermal-magnetic
    Complementary
    current sensor rating range
    400 A
    Line Rated Current
    400 A
    System Voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    25 kA 600 V AC
    50 kA 480 V AC
    continuous current rating
    80 %
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper 3(cables(s))
    terminal identifier
    AL800M23K
    magnetic tripping current
    2000...4000 A
    tightening torque
    50 N.m for 95...240 mm² (AWG 3/0...500 kcmil)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    01050 - MA/MH BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901339526
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    35.450000000000003
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Certificate
    Date
    Size
    Add to My Documents
    20040331-E10027_PowerPact_M_Certificate_of_Compliance (Version 1.0)
    E85161_marine_breakers (Version 1.0)
    Date 11/21/17
    Size 363.4 KB
    PowerPact_M_C_of_C_IEC60947-2 (Version 1.0)
    Date 1/16/19
    Size 132.5 KB
    CSA_PowerPact_M_Certificate_of_Compliance (Version 1.0)
    MG-MJ_968_Expires_11-05-2020 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/9/19
    Size 195.3 KB
    Tripping curves
    Date
    Size
    Add to My Documents
    ET 1.0 Electronic Trip Unit - Long-time Pickup and Delay Instantaneous Pickup and Delay 2x-10x (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.