USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

servo motor MH3 140 19,5Nm,no key,single,brake,IP65/IP67,3kRPM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,133.08 USD
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    16.83 A
    continuous stall torque
    163.72 lbf.in (18.5 N.m) at 115...480 V three phase
    continuous power
    3730 W
    peak stall torque
    55.5 N.m at 115...480 V three phase
    nominal output power
    1.71 W at 115 V
    2.93 W at 230 V
    3.73 W at 400 V
    3.73 W at 480 V
    nominal torque
    16.34 N.m at 115 V
    123.89 lbf.in (14 N.m) at 230 V
    10.17 N.m at 400 V
    10.17 N.m at 480 V
    nominal speed
    1000 rpm at 115 V
    2000 rpm at 230 V
    3500 rpm at 400 V
    3500 rpm at 480 V
    maximum current Irms
    57.42 A
    shaft end
    Smooth shaft
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    IP degree of protection
    IP65 (standard)
    encoder type
    Single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    159.29 lbf.in (18 N.m)
    mounting support
    International standard flange
    motor flange size
    5.51 in (140 mm)
    electrical connection
    Rotatable right-angled connectors
    torque constant
    1.1 N.m/A at 248 °F (120 °C)
    back emf constant
    70.7 V/krpm
    number of motor poles
    10
    rotor inertia
    33.5 kg.cm²
    stator resistance
    0.23 Ohm
    stator inductance
    2.99 mH
    stator electrical time constant
    13 ms
    maximum radial force Fr
    2240 N at 1000 rpm
    1780 N at 2000 rpm
    1550 N at 3000 rpm
    brake pull-in power
    18 W
    type of cooling
    Natural convection
    length
    8.94 in (227 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.5 in (165 mm)
    product weight
    31.53 lb(US) (14.3 kg)
    Ordering and shipping details
    Category
    18359 - PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.100000000000001
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for MH31402P01F2200: servo motor MH3 140 19,5Nm,no key,single,brake,IP65/IP67,3kRPM (Version 2.0)
    CAD Data Servo Motors MH3140 Stack 2 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.