USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

servo motor MH3 070 1,4Nm,key,single,no brake,IP65/IP67,6kRPM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    961.72 USD
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    1.78 A
    continuous stall torque
    12.39 lbf.in (1.4 N.m) at 115...480 V three phase
    continuous power
    930 W
    peak stall torque
    37.17 lbf.in (4.2 N.m) at 115...480 V three phase
    nominal output power
    0.18 W at 115 V
    0.42 W at 230 V
    0.75 W at 400 V
    0.93 W at 480 V
    nominal torque
    1.38 N.m at 115 V
    1.34 N.m at 230 V
    11.5 lbf.in (1.3 N.m) at 400 V
    11.24 lbf.in (1.27 N.m) at 480 V
    nominal speed
    1250 rpm at 115 V
    3000 rpm at 230 V
    5500 rpm at 400 V
    7000 rpm at 480 V
    maximum current Irms
    5.97 A
    shaft end
    Parallel key
    second shaft
    Without second shaft end
    shaft diameter
    0.43 in (11 mm)
    shaft length
    0.91 in (23 mm)
    key width
    0.16 in (4 mm)
    IP degree of protection
    IP65 (standard)
    encoder type
    Single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    2.76 in (70 mm)
    electrical connection
    Rotatable right-angled connectors
    torque constant
    0.79 N.m/A at 248 °F (120 °C)
    back emf constant
    50.72 V/krpm
    number of motor poles
    10
    rotor inertia
    0.59 kg.cm²
    stator resistance
    8.28 Ohm
    stator inductance
    23.4 mH
    stator electrical time constant
    2.8 ms
    maximum radial force Fr
    360 N at 6000 rpm
    380 N at 5000 rpm
    410 N at 4000 rpm
    460 N at 3000 rpm
    520 N at 2000 rpm
    660 N at 1000 rpm
    type of cooling
    Natural convection
    length
    4.8 in (122 mm)
    centring collar diameter
    2.36 in (60 mm)
    centring collar depth
    0.1 in (2.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.22 in (5.5 mm)
    circle diameter of the mounting holes
    3.23 in (82 mm)
    product weight
    3.53 lb(US) (1.6 kg)
    Ordering and shipping details
    Category
    18359 - PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.2999999999999998
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for MH30701P11A2200: servo motor MH3 070 1,4Nm,key,single,no brake,IP65/IP67,6kRPM (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.