USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NQNF Panelboard Enclosure Farm Power 200A, 22 in Height

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Product
    Power distribution panel
    Complementary
    height
    22 in
    Environment
    product certifications
    cULus
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers (Version 4.3)
    NF Circuit Breaker Panelboards (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    PANELBOARDS-Panelboards and Enclosed Panelboards (Version 1.0)
    UL_Certificate_E85161_marine_breakers (Version 1.0)
    UL Certificate Panelboard Type NF column (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.