USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Multi 9 - auxiliary contact - 1 OF - 1NO/NC - 24...415 V AC - 24...130 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product or component type
    OC contact
    device short name
    OF
    signal contacts composition
    1 NO/NC
    [In] rated current
    3 A at 415 V AC - 50/60 Hz
    6 A at <= 240 V AC - 50/60 Hz
    [Uc] control circuit voltage
    24...130 V DC
    24...415 V AC 50/60 Hz
    9 mm pitches
    1
    Complementary
    range compatibility
    Multi 9 C60H-DC
    Acti 9 iSW-NA
    Multi 9 C60 C60BP
    Multi 9 C60 C60SP
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    3.35 in (85 mm)
    width
    0.35 in (9 mm)
    depth
    2.89 in (73.5 mm)
    product weight
    1.06 oz (30 g)
    colour
    White
    connections - terminals
    Clamp terminal in bottom 2 cable(s) 1.5 mm² flexible
    Clamp terminal in bottom 1 cable(s) 0.5...2.5 mm² rigid
    Clamp terminal in bottom 2 cable(s) 1.5 mm² flexible with ferrule
    wire stripping length
    0.35 in (9 mm) bottom
    tightening torque
    8.85 lbf.in (1 N.m) bottom
    Environment
    standards
    EN/IEC 60947-5-1
    ambient air temperature for operation
    -13...140 °F (-25...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for MGN26924: Multi9 auxiliary contact 1 OF (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.