USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric MG27338 Picture
Discontinued

Schneider Eletric MG27338 Picture
Discontinued

SUPPLEMENTARY PROTECTOR 277V 40A 1P

Show more characteristics >
MG27338  has not been replaced. Please contact your customer care center for more information.
  • Price
    126.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    device short name
    NC100H
    range of product
    Multi 9
    Complementary
    rated current
    40 A
    System Voltage
    240 V AC
    AWG gauge
    AWG 18...AWG 2 copper
    depth
    3 in
    height
    3.19 in
    magnetic tripping limit
    10...14 x In D
    mounting support
    DIN rail 35 mm
    number of poles
    1
    product destination
    Panel OEM
    product weight
    6.35 oz
    protection type
    Overcurrent
    Inrush surge protection
    short-circuit protection
    20 kA 240 V AC
    10 kA 277 V AC
    standards
    UL 1077
    IEC 60947-2
    width
    1.06 in
    Ordering and shipping details
    Category
    00919 - NC100 SUPPLEMENTAL PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901881988
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41999999999999998
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.