USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric MG26556 Picture
Discontinued

Schneider Eletric MG26556 Picture
Discontinued

SUPPLEMENTARY PROTECTOR ACCESSORY, GFP

Show more characteristics >
MG26556  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    674.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    device short name
    C60N
    range of product
    Multi 9
    Complementary
    rated current
    <= 63 A
    earth-leakage sensitivity
    30 mA
    number of poles
    3
    product destination
    Supplementary protector NC100/UL1077S
    Environment
    product certifications
    IEC
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901424154
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/12/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.