USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric MG17445 Picture
Discontinued

Schneider Eletric MG17445 Picture
Discontinued

Multi 9 - C60 UL1077 - MCB - 2P - 7 A - C Curve - 480Y/277 V - 5 kA

Show more characteristics >
MG17445  has not been replaced. Please contact your customer care center for more information.
  • Price
    218.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Miniature circuit-breaker
    range
    Multi 9
    product name
    Multi 9 C60
    device short name
    C60 UL1077
    device application
    Distribution
    number of protected poles
    2
    [In] rated current
    7 A at 77 °F (25 °C)
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    System Voltage
    125 V DC
    240 V AC
    440 V AC
    415 V AC
    mounting mode
    Clip-on
    poles description
    2P
    Interrupt Rating
    AIR 10 kA at 240 V AC conforming to UL 1077
    AIR 10 kA at 125 V DC conforming to UL 1077
    Icu 6 kA at 440 V AC conforming to EN/IEC 60947-2
    Icu 10 kA at 415 V AC conforming to EN/IEC 60947-2
    Icu 20 kA at 240 V AC conforming to EN/IEC 60947-2
    Icu 6 kA at 440 V AC conforming to GB 14048.2
    Icu 10 kA at 415 V AC conforming to GB 14048.2
    Icu 20 kA at 240 V AC conforming to GB 14048.2
    AIR 5 kA at 480Y/277 V AC conforming to UL 1077
    AIR 10 kA at 240 V AC conforming to CSA C22.2
    AIR 5 kA at 480Y/277 V AC conforming to CSA C22.2
    AIR 10 kA at 125 V DC conforming to CSA C22.2
    Icu 10 kA at 125 V DC conforming to EN/IEC 60947-2
    Icu 10 kA at 125 V DC conforming to GB 14048.2
    network frequency
    50/60 Hz
    curve code
    C
    magnetic tripping limit
    8.5 x In +/- 20% AC
    12 x In +/- 20% DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V ACconforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.87 in (73 mm)
    product weight
    0.49 lb(US) (0.22 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom rigid wire(s) 0...0.04 in² (2.5...25 mm²) max (AWG 14...AWG 4)
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    22.12 lbf.in (2.5 N.m) top or bottom
    Environment
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    CSA C22.2 No 235
    product certifications
    CSA
    CCC
    IEC
    UR
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22...158 °F (-30...70 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901889496
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.51000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Multi 9™ System Catalog (Version 2.3)
    Date 9/28/18
    Size 2 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    C60H-DC Supplementary Protectors (DC) (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.