USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerLogic series mouting adapter for PowerMeter + Remote Display back to back

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product or component type
    Remote display adaptor
    accessory / separate part category
    Adaptation accessory
    Complementary
    range compatibility
    Powerlogic PowerLogic PM8000
    Powerlogic PowerLogic PM5000
    Powerlogic PowerLogic ION7400
    kit composition
    1 x ANSI 4" adaptor
    1 x wedge adaptor
    1 x fixing nut
    4 x nut
    4 x washer
    4 x screw Philips No 2
    2 x screw Philips No 3
    1 x DIN rail
    1 x DIN rail support
    1 x Ethernet cable, 3 m
    1 x cable, 0.3 m
    2 x end stop
    1 x gasket
    Environment
    standards
    UL 50
    Ordering and shipping details
    Category
    09782 - POWERLOGIC PM8000 ACCESSORIES
    Discount Schedule
    PL1
    GTIN
    00785901086017
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerLogic METSEPMAK - EN-ES-FR-DE-IT-PT-RU-ZH (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Technical leaflet
    Date
    Size
    Add to My Documents
    PM8000 Technical Datasheet - Web Version (Version 2.1)
    PM8000 Technical Datasheet - Print Version (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.