USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerLogic ION7410 LV DC - Panel mount meter - display - optical port and 2 pulse

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION7400
    device short name
    ION7410
    product or component type
    Power meter
    Complementary
    power quality analysis
    Waveform capture
    Disturbance direction detection
    Harmonic distortion
    Programmablity (logic and math functions)
    Voltage sag and swell detection
    Up to the 63rd harmonic
    Compliance report EN 50160
    Power quality monitoring IEC 62586
    Power quality measurement IEC 61000-4-30: class S
    Flicker IEC 61000-4-15
    device application
    WAGES metering
    Power monitoring
    Revenue billing
    Data aggregation
    type of measurement
    Power factor (total)
    Apparent power (total)
    Active and reactive energy
    Active and reactive power (total)
    Active and reactive power (per phase, rms)
    Apparent power (per phase, rms)
    Power factor (per phase, rms)
    Apparent energy
    Voltage
    Current
    Frequency
    supply voltage
    20...60 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    Line Rated Current
    1 A
    10 A
    5 A
    poles description
    1P + N
    3P
    3P + N
    power consumption in W
    17 W
    display type
    Colour TFT LCD
    display resolution
    320 x 240 pixels QVGA
    sampling rate
    256 samples/cycle
    measurement current
    50...10000 mA
    analogue input type
    Current (impedance 0.3 mOhm)
    Voltage (impedance 5 MOhm)
    measurement voltage
    57...400 V AC 42...69 Hz between phase and neutral
    100...690 V AC 42...69 Hz between phases
    frequency measurement range
    42...69 Hz
    number of inputs
    3 digital 30 V AC
    3 digital 60 V DC
    measurement accuracy
    +/- 0.2 % active energy
    +/- 0.1 % voltage
    +/- 0.1 % current
    accuracy class
    Class 0.2 (active energy according to ANSI C12.20)
    Class 0.2S (active energy according to IEC 62053-22)
    Class 0.2 (active power according to IEC 61557-12)
    Class 0.5S (reactive energy according to IEC 62053-24)
    Class 0.5 (power factor according to IEC 61557-12)
    Class 0.2 (voltage according to IEC 61557-12)
    Class 0.2 (current according to IEC 61557-12)
    Class 0.2 (frequency according to IEC 61557-12)
    Class 0.2 (active energy according to IEC 61557-12)
    number of outputs
    1 pulse
    information displayed
    Voltage
    Current
    Frequency
    Power
    Energy consumption
    Harmonic distortion
    communication port protocol
    DNP3
    IEC 61850
    Modbus RTU 2-wire, : 115 kbauds,
    ION 2-wire, : 115 kbauds,
    Modbus TCP/IP
    Ethernet Modbus TCP/IP daisy chain: 10/100 Mbit/s,
    RSTP 801.1d 2004
    Ansi C12.19
    communication port support
    Ethernet
    RS485 (screw terminal block)
    Fiber optic (optical probe)
    USB (mini B USB)
    communication network type
    IPv6 (internet protocol)
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Sequence of event recording
    Time stamping
    Trending/forecasting
    GPS synchronisation
    Alarm logs
    Harmonics logs
    Sag and swell logs
    Waveform logs
    memory capacity
    512 MB
    web services
    Alarm notification by e-mail
    File upload/download via FTP
    HTTP server
    Web server
    Customizable home page
    Viewing of captured waveform
    communication service
    DHCP
    NTP time synchronization
    SMTP e-mail notification
    SNMP
    RSTP support
    cybersecurity
    Password protection
    Port hardening
    Robust security logs
    Enable/disable communication ports
    Syslog protocol support
    mounting mode
    Flush-mounted
    mounting support
    Framework
    type of installation
    Indoor installation
    installation category
    III
    Safety Construction
    IEC 61010-1: CAT III, 400...690 V ed. 3
    EN 61010-1: CAT III, 400...690 V ed. 3
    UL 61010-1: CAT III, 347...600 V ed. 3
    CSA C22.2 No 61010-1: CAT III, 347...600 V ed. 3
    standards
    IEC 61557-12
    IEC 62053-22
    IEC 62052-11
    IEC 62053-24
    IEC 61326-1
    product certifications
    N998
    China RoHS
    CULus
    CE
    width
    3.86 in (98 mm)
    depth
    78.5 mm
    height
    4.41 in (112 mm)
    product weight
    24.9 oz (706 g)
    Environment
    electromagnetic compatibility
    ● electrical fast transient/burst immunity test, conforming to IEC 61000-4-4
    ● conducted RF disturbances, conforming to IEC 61000-4-6
    ● immunity to impulse waves, conforming to IEC 61000-4-12
    ● radiated radio-frequency electromagnetic field immunity test, conforming to IEC 61000-4-3
    ● voltage dips and interruptions immunity test, conforming to IEC 61000-4-11
    ● electrostatic discharge, conforming to IEC 61000-4-2
    ● surge immunity test, conforming to IEC 61000-4-5
    ● magnetic field at power frequency, conforming to IEC 61000-4-8
    ● conducted and radiated emissions, conforming to EN 55022
    ● conducted and radiated emissions, conforming to EN 55011
    ● conducted and radiated emissions, conforming to FCC Part 15
    ● conducted and radiated emissions, conforming to ICES-003
    ● conducted RF disturbances 2...150 Hz, conforming to CLC/TR 50579
    ● surge withstand, conforming to IEEE C37.90.1
    IP degree of protection
    IP30 (body) conforming to IEC 60529
    IP54 (front) conforming to IEC 60529
    relative humidity
    5...95 %
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    operating altitude
    9842.52 ft (3000 m)
    Ordering and shipping details
    Category
    09793 - PLOGIC BRANCH CIRCUIT BCPM & MCM
    Discount Schedule
    PL1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    What’s new in ION7400 v1.4.3 (Version 00)
    Date 3/5/18
    Size 101.3 KB
    IEC 61000-4-30 compliance and ION meters -EN (Version 12)
    ION Reference -EN (Version 10)
    Date 11/26/18
    Size 9.5 MB
    Upgrade devices to firmware v 2.1.0 (Version 02)
    DLMS/COSEM and ION technology (Version 03)
    Date 9/28/18
    Size 258.8 KB
    ION7400 series user manual (Version 03)
    Date 6/11/19
    Size 4.6 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerLogic ION7400/7410/74003/74004 installation sheet -EN-ES-FR-DE-IT-PT-RU-ZH (Version 02)
    PowerLogic Analog I/O option module (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.