USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerLogic EM3500 DIN rail meter - BACnet without logging - flexible transducer

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    809.00 USD
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    range of product
    PowerLogic EM3500
    device short name
    EM3561A
    product or component type
    Energy meter
    metering type
    Voltage U21, U32, U13, V1, V2, V3
    Demand power P, Q, S
    Peak demand power PM, QM, SM
    Current I1, I2, I3, Iavg
    Complementary
    poles description
    3P + N
    type of measurement
    Power factor (total)
    Power factor (per phase)
    Apparent power (total)
    Apparent power (per phase)
    Active and reactive power (total)
    Active and reactive power (per phase)
    Peak demand power
    Voltage
    Current
    Frequency
    device application
    Sub billing
    Partial meter
    accuracy class
    Power : class 0.5S according to IEC 62053-22
    Energy : class 0.5S according to IEC 62053-22
    Power : class 0.5S according to ANSI C12.20
    Energy : class 0.5S according to ANSI C12.20
    measurement accuracy
    +/- 0.5 % power
    +/- 0.5 % energy
    input type
    Rogowski coil 50...5000 A
    rated voltage
    90...347 V
    network frequency
    50 Hz
    60 Hz
    technology type
    Electronic
    display type
    Backlit LCD
    measurement current
    20...5000 A
    display digits
    5
    information displayed
    Status and alert
    Communication with system
    Input/output status
    Error
    Tx activity
    Rx activity
    Instant power per usage
    tamperproof of settings
    Protected by access code
    communication port protocol
    BACnet MS/TP 9600 bauds...115200 bauds (automatic detection) 2-wire
    communication port support
    Screw terminal block: RS485
    communication service
    Total cumulated energy
    Total cumulated active energy
    data recording
    Energy consumption logs
    Demand intervals
    Fixed or rolling block
    External synchronisation to communication
    local signalling
    Threshold reached : LED (red)
    Output signal : flashing LED (green)
    number of accumulator inputs
    2 pulse
    supply voltage
    90...347 V AC 50/60 Hz
    125...300 V DC
    power consumption in VA
    5 VA  at  347 V AC
    power consumption in W
    <= 3 W at 300 V
    mounting mode
    By screws
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 61010-1
    UL 508
    CSA C22.2 No 14-05
    product certifications
    CE conforming to IEC 61010
    CULus conforming to UL 508
    Environment
    relative humidity
    0...95 %
    ambient air temperature for operation
    -22...158 °F (-30...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    color
    Dark grey
    9 mm pitches
    12
    width
    4.21 in (107 mm)
    height
    3.58 in (91 mm)
    depth
    2.32 in (59 mm)
    Ordering and shipping details
    Category
    09798 - POWERLOGIC EM3500 SERIES
    Discount Schedule
    PL1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.2
    Returnability
    Y
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Technical leaflet
    Date
    Size
    Add to My Documents
    EM3500 Technical Datasheet - Print Version (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.