USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic EM3500 series
Schneider Eletric METSEEM3502 Picture

METSEEM3502

Schneider Eletric METSEEM3502 Picture
METSEEM3502

PowerLogic EM3500 DIN rail meter - pulse - current transformer

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    604.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    range of product
    PowerLogic EM3500
    device short name
    EM3502
    product or component type
    Energy meter
    metering type
    Demand power P, Q, S
    Peak demand power PM, QM, SM
    Current I1, I2, I3, Iavg
    Voltage U21, U32, U13, V1, V2, V3
    Complementary
    poles description
    3P + N
    type of measurement
    Active and reactive power total
    Active and reactive power per phase
    Apparent power total
    Apparent power per phase
    Power factor total
    Power factor per phase
    Peak demand power
    Current
    Voltage
    Frequency
    device application
    Partial meter
    Sub billing
    accuracy class
    Class 0.2S power IEC 62053-22
    Class 0.2S energy IEC 62053-22
    Class 0.2S power ANSI C12.20
    Class 0.2S energy ANSI C12.20
    measurement accuracy
    Power +/- 0.2 %
    Energy +/- 0.2 %
    input type
    split core current transducer 0.333 V or 1 V
    rated voltage
    90…347 V
    network frequency
    60 Hz
    50 Hz
    technology type
    Electronic
    display type
    Backlit LCD
    measurement current
    5…32000 A
    display digits
    5
    information displayed
    Status and alert
    Communication with system
    Input/output status
    Error
    Tx activity
    Rx activity
    Instant power per usage
    tamperproof of settings
    Protected by access code
    communication port protocol
    -
    communication service
    Total cumulated active energy
    Total cumulated energy
    data recording
    Energy consumption logs
    Demand intervals
    Fixed or rolling block
    local signalling
    Red LED threshold reached
    Green flashing LED output signal
    number of outputs
    2 pulse
    1 alarm output
    output voltage
    30 V AC/DC
    [Ue] rated operational voltage
    90...347 V AC 50/60 Hz between phase and neutral UL
    156...600 V AC 50/60 Hz between phases UL
    90...300 V AC 50/60 Hz between phase and neutral CE
    125...300 V DC
    power consumption in VA
    5 VA 347 V AC between phase and neutral)
    5 VA 600 V AC between phases)
    power consumption in W
    3 W 300 V
    ride-through time
    100 ms 120 V AC
    mounting mode
    Clip-on
    By screws
    mounting support
    DIN rail
    standards
    UL 508
    CSA C22.2 No 14-05
    IEC 61010-1
    product certifications
    CE IEC 61010
    CULus UL 508
    Environment
    relative humidity
    0…95 %
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    color
    Dark grey
    9 mm pitches
    12
    width
    4.21 in (107 mm)
    height
    3.58 in (91 mm)
    depth
    2.32 in (59 mm)
    Ordering and shipping details
    Category
    09798 - POWERLOGIC EM3500 SERIES
    Discount Schedule
    PL1
    Package weight(Lbs)
    3.63 kg (8 lb(US))
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    EM3500 Technical Datasheet - Web Version (Version 2.1)
    EM3500 Technical Datasheet - Print Version (Version 2.1)
    PowerLogic Catalogue Part 3 of 14 - Pages 32 to 42 - Web Version (Version 1.1)
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /